
calcActive())">
control relay, TeSys K, 4P(4NO), 690V, 24V AC standard coil
CA2KN40B7
BHD13.02
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CA2KN40B7
control relay, TeSys K, 4P(4NO), 690V, 24V AC standard coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
control relay, TeSys K, 4P(4NO), 690V, 24V AC standard coil
BHD13.02
Description
control relay, TeSys K, 4P(4NO), 690V, 24V AC standard coil
Product Details
Activity | PPCTR |
---|---|
Pole Contact Composition | 4 NO |
Product Name | TeSys CAK |
Product or Component Type | control relay |
Control Circuit Type | AC at 50/60 Hz |
Utilisation Category | AC-15 - DC-13 |
Contactor application | control circuit |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account