
calcActive())">
Circuit breaker basic frame, ComPacT NSX160L, 150kA/415VAC, 4 poles, 160A frame rating, without trip unit
C16L4
BHD228.07
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C16L4
Circuit breaker basic frame, ComPacT NSX160L, 150kA/415VAC, 4 poles, 160A frame rating, without trip unit
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker basic frame, ComPacT NSX160L, 150kA/415VAC, 4 poles, 160A frame rating, without trip unit
BHD228.07
Description
Circuit breaker basic frame, ComPacT NSX160L, 150kA/415VAC, 4 poles, 160A frame rating, without trip unit
Product Details
Activity | PPCCB |
---|---|
Breaking Capacity Code | L 150 kA 415 V AC |
[in] Rated Current | 160 A at 40 °C |
Control Type | toggle |
Network Type | AC |
Utilisation Category | category A |
Network Frequency | 50/60 Hz |
Poles Description | 4P |
Breaking capacity | 130 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 - 150 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Neutral position | left |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account