
calcActive())">
Trip unit MicroLogic 5.2E, ComPacT NSX160/250, 4 poles, electronic basic protections, energy meter, 160A rating
C1645E160
BHD362.17
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C1645E160
Trip unit MicroLogic 5.2E, ComPacT NSX160/250, 4 poles, electronic basic protections, energy meter, 160A rating
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Trip unit MicroLogic 5.2E, ComPacT NSX160/250, 4 poles, electronic basic protections, energy meter, 160A rating
BHD362.17
Description
Trip unit MicroLogic 5.2E, ComPacT NSX160/250, 4 poles, electronic basic protections, energy meter, 160A rating
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 160 A at 40 °C |
Protected Poles Description | 3D - 3D + N/2 |
Network Type | AC |
Network Frequency | 50/60 Hz |
Poles Description | 4P |
Trip Unit Protection Functions | LSI |
Trip Unit Technology | electronic |
Neutral position | left |
Trip unit name | MicroLogic 5.2 E |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account