
calcActive())">
Circuit breaker, ComPacT NSX100N AC/DC, 25kA/240VAC, 1 pole, TMD trip unit 25A
C10N1TM025
BHD58.62
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C10N1TM025
Circuit breaker, ComPacT NSX100N AC/DC, 25kA/240VAC, 1 pole, TMD trip unit 25A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker, ComPacT NSX100N AC/DC, 25kA/240VAC, 1 pole, TMD trip unit 25A
BHD58.62
Description
Circuit breaker, ComPacT NSX100N AC/DC, 25kA/240VAC, 1 pole, TMD trip unit 25A
Product Details
Activity | PPCCB |
---|---|
Breaking Capacity Code | N 25 kA 240 V AC |
[in] Rated Current | 25 A at 40 °C |
Control Type | toggle |
Protected Poles Description | 1D |
Network Type | AC - DC |
Utilisation Category | category A |
Network Frequency | 50/60 Hz |
Poles Description | 1P |
Trip Unit Protection Functions | LI |
Trip Unit Technology | thermal-magnetic |
Breaking capacity | 25 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 - 50 kA Icu at 250 V DC conforming to IEC 60947-2 |
Trip unit name | TM-D |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account