
calcActive())">
C-Bus KEY INPUT GLASS FACIA 4 KEY GF
5084NL-GF
BHD86.54
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

5084NL-GF
C-Bus KEY INPUT GLASS FACIA 4 KEY GF
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
C-Bus KEY INPUT GLASS FACIA 4 KEY GF
BHD86.54
Description
Wall Plate, C-Bus, Saturn, key input unit, A-Series, 4 keys, white
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 1kg |
[ue] Rated Operational Voltage | 15...36 V DC |
Ambient Air Temperature for Operation | 0-45 °C |
Connections - Terminals | terminal block - 0.2-1.3 mm² (AWG 24...AWG 16) |
Product or Component Type | switch |
Width | 75 mm |
Range | C-Bus |
Depth | 28 mm |
Height | 116 mm |
Number of Gangs | 4 gangs |
Relative Humidity | 10-95 % non-condensing |
Material | plastic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review