
calcActive())">
Loading...
All Sellers

LV434196
BREAKER ULP CORD
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
BREAKER ULP CORD
BHD15.98
Description
Communication cable, ComPacT NS, MasterPact, breaker ULP cord, 1.3m length
Product Details
Range | Masterpact |
---|---|
Activity | PPACB |
Weight (in Kg) | 1kg |
Device Short Name | cord L = 1.3 m |
Product or Component Type | single-end prefabricated cable |
Range | Masterpact |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account