safety discrete output module, Modicon X80, 8 outputs, 24V DC positive

BMXSDO0802
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.

Customizable Options:

loader
Loading...

Description

safety discrete output module, Modicon X80, 8 outputs, 24V DC positive

Product Details

Activity IDPAC
Discrete output current 0.5 A
Discrete output logic positive
Discrete output voltage 24 V 19...30 V DC
Output compatibility IEC 61131-2 type 3 DC input - not IEC 61131-2 DC input

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: safety discrete output module, Modicon X80, 8 outputs, 24V DC positive
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.