counter module, Modicon M340, high speed, 8 channels

BMXEHC0800
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.

Customizable Options:

loader
Loading...

Description

counter module, Modicon M340, high speed, 8 channels

Product Details

Activity IDPAC
Input compatibility incremental encoder with push-pull outputs, 10...30 V totem pole - 19.2-30 V 2-wire/3-wire proximity sensor
Maximum counting frequency 10000 Hz
Number of channels 8
Number of inputs 2-2 (single mode) - 3-3 (special dual phase mode)

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account