discrete mixed IO module, Modicon X80, 8 inputs, 24V DC, 8 relay outputs, 24 to 240V AC positive

BMXDDM16025
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.

Customizable Options:

loader
Loading...

Description

discrete mixed IO module, Modicon X80, 8 inputs, 24V DC, 8 relay outputs, 24 to 240V AC positive

Product Details

Activity IDPAC
Discrete input current 3.5 mA
Discrete output current 2000 mA
Discrete output voltage 24 V 19...30 V DC - 24...240 V 19...264 V AC
Input type current sink (logic positive)

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: discrete mixed IO module, Modicon X80, 8 inputs, 24V DC, 8 relay outputs, 24 to 240V AC positive
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.