
calcActive())">
power supply module, Modicon X80, 125V DC, for extended temperature
BMXCPS3540T
BHD378.86
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXCPS3540T
power supply module, Modicon X80, 125V DC, for extended temperature
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
power supply module, Modicon X80, 125V DC, for extended temperature
BHD378.86
Description
power supply module, Modicon X80, 125V DC, for extended temperature
Product Details
Activity | IDPAC |
---|---|
Primary voltage | 125 V |
Secondary power | 15 W 3.3 V DC I/O module logic power supply - 31.2 W 24 V DC I/O module power supply and processor |
Supply circuit type | DC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review