
calcActive())">
redundant power supply module X80 - 125 V DC - for severe environments
BMXCPS3522H
BHD1,230.44
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXCPS3522H
redundant power supply module X80 - 125 V DC - for severe environments
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
redundant power supply module X80 - 125 V DC - for severe environments
BHD1,230.44
Description
redundant power supply module X80 - 125 V DC - for severe environments
Product Details
Activity | IDPAC |
---|---|
Primary voltage | 125 V |
Secondary power | 18 W 3.3 V DC at -25-70 °C I/O module logic power supply - 40 W 24 V DC at -25-70 °C I/O module power supply and processor if 3.3 V not loaded |
Supply circuit type | DC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review