
calcActive())">
power supply module, Modicon X80, 100 to 240V AC, 36W
BMXCPS3500
BHD271.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXCPS3500
power supply module, Modicon X80, 100 to 240V AC, 36W
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
power supply module, Modicon X80, 100 to 240V AC, 36W
BHD271.70
Description
power supply module, Modicon X80, 100 to 240V AC, 36W
Product Details
Activity | IDPAC |
---|---|
Primary voltage | 100...240 V |
Secondary power | 15 W 3.3 V DC I/O module logic power supply - 21.6 W 24 V DC sensor power supply |
Supply circuit type | AC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review