
calcActive())">
power supply module, Modicon X80, 24 to 48V DC, 31.2W
BMXCPS3020
BHD238.26
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXCPS3020
power supply module, Modicon X80, 24 to 48V DC, 31.2W
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
power supply module, Modicon X80, 24 to 48V DC, 31.2W
BHD238.26
Description
power supply module, Modicon X80, 24 to 48V DC, 31.2W
Product Details
Activity | IDPAC |
---|---|
Primary voltage | 24...48 V isolated |
Secondary power | 15 W 3.3 V DC I/O module logic power supply - 31.2 W 24 V DC I/O module power supply and processor |
Supply circuit type | DC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review