
calcActive())">
power supply module, Modicon X80, 24V DC, 16.8W
BMXCPS2010
BHD175.56
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXCPS2010
power supply module, Modicon X80, 24V DC, 16.8W
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
power supply module, Modicon X80, 24V DC, 16.8W
BHD175.56
Description
power supply module, Modicon X80, 24V DC, 16.8W
Product Details
Activity | IDPAC |
---|---|
Primary voltage | 24 V isolated |
Secondary power | 16.8 W 24 V DC I/O module power supply and processor - 8.3 W 3.3 V DC I/O module logic power supply |
Supply circuit type | DC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review