
calcActive())">
Blind actuator REG-K/8x/10 with manual mode, light grey
MTN649808
BHD247.78
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN649808
Blind actuator REG-K/8x/10 with manual mode, light grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Blind actuator REG-K/8x/10 with manual mode, light grey
BHD247.78
Description
Blind actuator REG-K/8x/10 with manual mode, light grey
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 708.000 g |
[ue] Rated Operational Voltage | 230 V AC 50/60 Hz |
Product or Component Type | blind actuator |
Range | KNX |
Range of Product | KNX |
Load Type | motor: 1000 VA, 230 V AC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account