
calcActive())">
Loading...
All Sellers

ZBY2101
BLANK LEGEND PLATE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
BLANK LEGEND PLATE
BHD1.51
Description
Harmony XB4, Legend holder 30 x 40 mm, plastic, with legend 8 x 27 mm, unmarked
Product Details
Activity | IDSIG |
---|---|
Net Weight | 0.002 kg |
Weight (in Kg) | 1kg |
Product or Component Type | legend holder |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review