
calcActive())">
BASIC FRAME NSX400S 100kA AC 3P 400A
C40S3
BHD252.94
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C40S3
BASIC FRAME NSX400S 100kA AC 3P 400A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
BASIC FRAME NSX400S 100kA AC 3P 400A
BHD252.94
Description
Circuit breaker basic frame, ComPacT NSX400S, 100kA/415VAC, 3 poles, 400A frame rating, without trip unit
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Breaking Capacity | 100 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 120 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 40 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 65 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 90 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
Weight (in Kg) | 1kg |
[uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947-2 |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Ambient Air Temperature for Storage | -50-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
[lcs] Rated Service Breaking Capacity | 100 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 65 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2, 90 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 12 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2, 12 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 125 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | S 100 kA 415 V AC |
Connection Pitch | 45 mm |
Device Short Name | NSX400S |
Compatibility Code | NSX400 |
IK Degree of Protection | IK07 conforming to IEC 62262 |
IP Degree of Protection | IP40 conforming to IEC 60529 |
[in] Rated Current | 400 A at 40 °C |
Electrical Durability | 12000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2, 3000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2, 6000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2, 6000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2 |
Control Type | toggle |
Height | 255 mm |
Depth | 110 mm |
Product or Component Type | basic frame |
Network Type | AC |
Range | ComPacT new generation |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
Utilisation Category | category A |
Network Frequency | 50/60 Hz |
Product Name | ComPacT NSX new generation |
Poles Description | 3P |
Width | 140 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review