
calcActive())">
Loading...
All Sellers

XVBC21
BASE UNIT AND CAP
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
BASE UNIT AND CAP
BHD18.24
Description
Base unit+cover for modular tower lights, Harmony XVB, plastic, black, 70mm, bottom entry, side cable entry
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Net Weight | 0.19 kg |
Weight (in Kg) | 2.4 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Product or Component Type | base unit with cover |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review