
calcActive())">
AUXILIARY CONTACTS BLOCK FOR CONTAC TO R
GAC0521
BHD20.62
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GAC0521
AUXILIARY CONTACTS BLOCK FOR CONTAC TO R
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AUXILIARY CONTACTS BLOCK FOR CONTAC TO R
BHD20.62
Description
TeSys GC & GY - auxiliary contacts block - 1 NO + 1 NC
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 2.05 kg |
[ith] Conventional Free Air Thermal Current | 5 A (at 50 °C) |
Pole Contact Composition | 1 NO + 1 NC |
[ue] Rated Operational Voltage | 250 V |
Product or Component Type | auxiliary contact block |
Range | TeSys |
Operating Altitude | <= 3000 m without derating |
Net Weight | 0.016 kg |
Mechanical Durability | 1 Mcycles |
Standards | IEC 60947-5 |
Ambient Air Temperature for Operation | -5-50 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Product Certifications | CEBEC#|#OVE#|#VDE#|#NF-USE |
[ui] Rated Insulation Voltage | 500 V conforming to IEC 60947-5, 500 V conforming to VDE 0110 |
Height | 81 mm |
Depth | 60 mm |
Width | 8.75 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review