
calcActive())">
AUXILIARY CONTACT OF or SD GV4 & BV4
GV4AE11
BHD5.07
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV4AE11
AUXILIARY CONTACT OF or SD GV4 & BV4
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AUXILIARY CONTACT OF or SD GV4 & BV4
BHD5.07
Description
Auxiliary contact, TeSys GV4, 690V AC , 1 NO/NC
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 1kg |
[ith] Conventional Free Air Thermal Current | 5 A conforming to IEC 60947-5-1, 5 A conforming to CSA C22.2 No 14, 5 A conforming to UL 508 |
[ue] Rated Operational Voltage | <= 690 V |
Product or Component Type | auxiliary contact |
Range | TeSys |
Device Application | signalling |
Mechanical Durability | 40000 cycles |
[ie] Rated Operational Current | 5 A <= 690 V AC-12 conforming to IEC 60947-5-1, 0.3 A 250 V DC-12 conforming to IEC 60947-5-1, 2.5 A <= 24 V DC-12 conforming to IEC 60947-5-1, 1.2 A 48 V DC-12 conforming to IEC 60947-5-1, 0.35 A 110/127 V DC-12 conforming to IEC 60947-5-1, 0.05 A 250 V DC-12 conforming to IEC 60947-5-1, 1 A <= 24 V DC-12 conforming to IEC 60947-5-1, 0.2 A 48 V DC-12 conforming to IEC 60947-5-1, 0.05 A 110/127 V DC-12 conforming to IEC 60947-5-1, 0.03 A 250 V DC-12 conforming to IEC 60947-5-1, 5 A <= 48 V AC-15 conforming to IEC 60947-5-1, 4 A 110/127 V AC-15 conforming to IEC 60947-5-1, 3 A 220/240 V AC-15 conforming to IEC 60947-5-1, 2.5 A 380...440 V AC-15 conforming to IEC 60947-5-1, 0.11 A 660/690 V AC-15 conforming to IEC 60947-5-1, 5 A <= 24 V DC-12 conforming to IEC 60947-5-1, 2.5 A 48 V DC-12 conforming to IEC 60947-5-1, 0.6 A 110/127 V DC-12 conforming to IEC 60947-5-1 |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-1 |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review