ATV610, 0.75 kW/1HP, 380...460 V, IP20

ATV610U07N4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.

Customizable Options:

Only 0 left in stock.
plain-icon

Description

variable speed drive ATV610, 0.75 kW/1HP, 380...460 V, IP20

Product Details

Activity IDVSD
[us] Rated Supply Voltage 380...460 V - 15...10 %
Ambient Air Temperature for Operation -15-45 °C (without derating), 45-60 °C (with derating factor)
Weight (in Kg) 1kg
Motor Power kW 0.75 kW for normal duty, 0.37 kW for heavy duty
Power Dissipation in W 19 W(forced convection) at 380 V, 23 W(natural convection) at 380 V, switching frequency 4 kHz
Device Short Name ATV610
Product or Component Type variable speed drive
Product Specific Application fan, pump, compressor, conveyor
Communication Port Protocol Modbus serial
Connector Type 1 RJ45 (on the remote graphic terminal) for Modbus serial
Discrete Input Number 6
Discrete Input Type DI1...DI6 programmable as logic input, 24 V DC (<= 30 V), impedance: 3.5 kOhm, DI5, DI6 programmable as pulse input: 0-30 kHz, 24 V DC (<= 30 V)
Height 297 mm, 350 mm with EMC plate
Electromagnetic Compatibility electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2, radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3, electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4, 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5, conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
Marking CE
Minimum Switching Current relay output R1, R2, R3: 5 mA at 24 V DC
Network Number of Phases 3 phases
Net Weight 3.1 kg
Noise Level 55 dB conforming to 86/188/EEC
Operating Position vertical +/- 10 degree
Operating Altitude <= 1000 m without derating, 1000...4800 m with current derating 1 % per 100 m
Supply Frequency 50...60 Hz +/-5 %
Transmission Rate 4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial
Maximum Switching Current relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 250 V AC, relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 30 V DC, relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC, relay output R1, R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
Protection Type thermal protection: motor, motor phase break: motor, thermal protection: drive, overheating: drive, overcurrent between output phases and earth: drive, overload of output voltage: drive, short-circuit protection: drive, motor phase break: drive, overvoltages on the DC bus: drive, line supply overvoltage: drive, line supply undervoltage: drive, line supply phase loss: drive, overspeed: drive, break on the control circuit: drive
Depth 203 mm
Width 145 mm
Standards EN/IEC 61800-3, environment 2 category C3 EN/IEC 61800-3, EN/IEC 61800-5-1, IEC 60721-3
Discrete Input Logic positive logic (source): DI1...DI6 configurable logic input, < 5 V (state 0), > 11 V (state 1), negative logic (sink): DI1...DI6 configurable logic input, > 16 V (state 0), < 10 V (state 1), positive logic (source): DI5, DI6 configurable pulse input, < 0.6 V (state 0), > 2.5 V (state 1)
Range Easy Altivar

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: ATV610, 0.75 kW/1HP, 380...460 V, IP20
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.