ATV310, 0.37 kW, 0.5 hp, 380...460 V,

ATV310H037N4E
Be the first one to review this.
login_green To View the best prices please Sign in / Register.

Customizable Options:

Only 0 left in stock.
plain-icon

Description

variable speed drive ATV310, 0.37 kW, 0.5 hp, 380...460 V, 3 phase, without filter

Product Details

Activity IDVSD
[us] Rated Supply Voltage 380...460 V - 15...10 %
Ambient Air Temperature for Operation -10-55 °C without derating, 55-60 °C protective cover from the top of the drive removed with current derating 2.2 % per °C
Ambient Air Temperature for Storage -25-70 °C
Weight (in Kg) 2.2 kg
Motor Power kW 0.37 kW
Power Dissipation in W 19.63 W at In
Device Short Name ATV310
Product or Component Type variable speed drive
Product Specific Application simple machine
Assembly Style with heat sink
Communication Port Protocol Modbus
Connector Type RJ45 (on front face) for Modbus
Discrete Input Number 4
Discrete Input Type programmable LI1...LI4 24 V 18...30 V
Discrete Output Number 2
Discrete Output Type logic output LO+, LO-, protected relay output R1A, R1B, R1C 1 C/O
Height 143 mm
Electromagnetic Compatibility electrical fast transient/burst immunity test - test level: level 4 conforming to EN/IEC 61000-4-4, electrostatic discharge immunity test - test level: level 3 conforming to EN/IEC 61000-4-2, immunity to conducted disturbances - test level: level 3 conforming to EN/IEC 61000-4-6, radiated radio-frequency electromagnetic field immunity test - test level: level 3 conforming to EN/IEC 61000-4-3, voltage dips and interruptions immunity test conforming to EN/IEC 61000-4-11, surge immunity test - test level: level 3 conforming to EN/IEC 61000-4-5
Minimum Switching Current 5 mA at 24 V DC for logic relay
Network Number of Phases three phase
Net Weight 0.8 kg
Operating Position vertical +/- 10 degree
Operating Altitude <= 1000 m without derating
Supply Frequency 50/60 Hz +/- 5 %
Transmission Rate 4800 bit/s, 9600 bit/s, 19200 bit/s, 38400 bit/s
Maximum Switching Current 2 A at 250 V AC on inductive load cos phi = 0.4 L/R = 7 ms for logic relay, 2 A at 30 V DC on inductive load cos phi = 0.4 L/R = 7 ms for logic relay, 3 A at 250 V AC on resistive load cos phi = 1 L/R = 0 ms for logic relay, 4 A at 30 V DC on resistive load cos phi = 1 L/R = 0 ms for logic relay
Protection Type line supply overvoltage, line supply undervoltage, overcurrent between output phases and earth, overheating protection, short-circuit between motor phases, against input phase loss in three-phase, thermal motor protection via the drive by continuous calculation of I²t
Depth 130 mm
Width 72 mm
Standards EN/IEC 61800-3#|#EN/IEC 61800-5-1
Discrete Input Logic negative logic (sink), > 16 V (state 0), < 10 V (state 1), input impedance 3.5 kOhm, positive logic (source), 0...< 5 V (state 0), > 11 V (state 1)
Range Easy Altivar

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: ATV310, 0.37 kW, 0.5 hp, 380...460 V,
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.