
calcActive())">
ARGUS Standard mini PIR
CCT570005
BHD33.69
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CCT570005
ARGUS Standard mini PIR
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ARGUS Standard mini PIR
BHD33.69
Description
ARGUS Standard min 360° False ceiling indoor movement detector
Product Details
Activity | HDSPE |
---|---|
Weight (in Kg) | 4.288 kg |
Colour Tint | white |
Product or Component Type | movement detector |
Range | ARGUS |
Range of Product | ARGUS standard movement detector |
Load Type | LED lighting: : 100 W, compact fluorescent lamp: : 100 W, incandescent lamps: : 1000 W - 230 V, halogen lamp with standard ferromagnetic transformer: 500 VA, halogen lamp: : 800 W - 230 V, halogen lamp with standard electronic transformer: 315 VA, fluorescent tube: 250 VA, capacitive: , 25 µF |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review