Drives and Motion

484 results

Sort By arrow-down
ferrite suppressors for downstream contactor opening
VW3A31453
BHD74.20
ferrite suppressors for downstream contactor opening
VW3A31452
BHD78.56
output dv dt filter, Altivar, for variable speed drive, 55 to 160kW, 305A, IP00
VW3A5307
BHD2,247.74
output dv dt filter, Altivar, for variable speed drive, 30 to 90kW, 180A, IP00
VW3A5306
BHD1,359.10
output dv dt filter, Altivar, for variable speed drive, 15 to 45kW, 95A, IP20
VW3A5305
BHD731.82
output dv dt filter, Altivar, for variable speed drive, 5.5 to 22kW, 50A, IP20
VW3A5304
BHD354.18
output dv dt filter, Altivar, for variable speed drive, 4 to 15kW, 25A, IP20
VW3A5303
BHD257.80
output dv dt filter, Altivar, for variable speed drive, 1.5 to 5.5kW, 15A, IP20
VW3A5302
BHD302.11
output dv dt filter, Altivar, for variable speed drive, 0.75 to 2.2kW, 6A, IP20
VW3A5301
BHD217.06
motor choke, Altivar, for variable speed drive, 759A, IP00
VW3A5107
BHD2,134.30
motor choke, Altivar, for variable speed drive, 481A, IP00
VW3A5106
BHD1,241.89
line/motor choke - 1 mH - 31 A - 3 phases - 90 W - for variable speed drive
VW3A4554
BHD180.25