Advanced Automation

484 results

Sort By arrow-down
communication module, Modicon M580, OPC UA
BMENUA0100
BHD1,188.26
Modbus Plus proxy module, Modicon X80, conformal coating
TCSEGDB23F24FK
BHD635.36
proxy module, Modicon X80, Modbus Plus, for Modicon M340 and Modicon M580
TCSEGDB23F24FA
BHD592.04
Ethernet TCP/IP network module, Modicon M340 automation platform, transparent ready class C30 server
BMXNOE0110H
BHD536.56
master module, Modicon X80, upto 62 devices on discrete IO, upto 31 devices on analog IO
BMXEIA0100
BHD374.30
Analog isolated high level output module, Modicon X80, 4 HART outputs, 4 to 20mA, conformal coating
BMEAHO0412C
BHD686.28
analog isolated high level input module, Modicon X80, 8 HART inputs, 4 to 20mA, for severe environments
BMEAHI0812H
BHD1,021.44
analog non isolated high level output module, Modicon X80, 8 outputs, 0 to 20mA, 4 to 20mA, for severe environments
BMXAMO0802H
BHD391.40
analog non isolated high level IO module, Modicon X80, 4 I, 2 O, 0 to 20mA, 4 to 20mA, 10V positive or negative, severe environment
BMXAMM0600H
BHD340.86
Discrete mixed I/O module, Modicon X80, 8 inputs, 24V DC, 8 relay outputs, 24 to 240V AC positive, for severe environments
BMXDDM16025H
BHD311.22
Discrete input module, Modicon X80, 16 inputs, 48V DC positive, for severe environments
BMXDDI1603H
BHD141.36
discrete output module, Modicon X80, 16 triac outputs, 100 to 240V AC, for severe environments
BMXDAO1605H
BHD324.90