
calcActive())">
Loading...
All Sellers

LA1KN22
ADD ON BLOCK 2NO+2NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ADD ON BLOCK 2NO+2NC
BHD6.21
Description
Auxiliary contact block, TeSys K, 2NO + 2NC, front mounting, screw clamp terminals
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 0.5 kg |
[ith] Conventional Free Air Thermal Current | 10 A (at 50 °C) |
Pole Contact Composition | 2 NO + 2 NC |
Product Name | TeSys K |
[ue] Rated Operational Voltage | 690 V AC 25...400 Hz |
Product or Component Type | auxiliary contact block |
Range | TeSys |
Operating Altitude | 2000 m |
Net Weight | 0.045 kg |
Standards | EN/IEC 60947-5-1#|#UL 60947-5-1#|#CSA C22.2 No 60947-5-1#|#GB/T 14048.5 |
Ambient Air Temperature for Operation | -25-50 °C |
Ambient Air Temperature for Storage | -50-80 °C |
Compatibility Code | LA1 |
Product Certifications | IECEE CB Scheme#|#UL#|#CSA#|#CCC |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-5-1, 600 V conforming to UL 60947-5-1, 600 V conforming to CSA C22.2 No 60947-5-1 |
Height | 30 mm |
Depth | 35 mm |
Width | 38 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review