
calcActive())">
Acti9 Vigi C120 3P 125A 30mA AC
A9N18566
BHD108.21
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9N18566
Acti9 Vigi C120 3P 125A 30mA AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 Vigi C120 3P 125A 30mA AC
BHD108.21
Description
Vigi C120 - earth leakage add-on block - 3P - 30 mA - class AC
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 125 A |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to IEC 60947-1 |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Operation | -5-60 °C |
[ue] Rated Operational Voltage | 400...415 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -40-60 °C |
Compatibility Code | Vigi C120 |
Depth | 73 mm |
Device Location in System | outgoer |
Device Short Name | Vigi C120 |
IP Degree of Protection | IP20 |
Net Weight | 0.5 kg |
Mechanical Durability | 20000 cycles |
Mounting Mode | clip-on |
Network Frequency | 50/60 Hz |
Poles Description | 3P |
Network Type | AC |
Product or Component Type | add-on residual current devices |
9 mm Pitches | 10 |
Mounting Support | 35 mm symmetrical DIN rail |
Standards | EN 61009 |
Tightening Torque | 3.5-3.5 N.m |
Wire Stripping Length | 15 mm |
Colour | white |
Connections - Terminals | tunnel type terminals 1-35 mm² flexible, tunnel type terminals 1-50 mm² rigid |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account