
calcActive())">
Acti9 linear switch iSSW 1 C/O 20A 3 pos
A9E18073
BHD7.52
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9E18073
Acti9 linear switch iSSW 1 C/O 20A 3 pos
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 linear switch iSSW 1 C/O 20A 3 pos
BHD7.52
Description
linear switch - iSSW - 1 C/O - 20A - 250 V AC - 3 positions
Product Details
Activity | HDCFD |
---|---|
[ie] Rated Operational Current | 20 A |
Ambient Air Temperature for Operation | -20-50 °C |
[ue] Rated Operational Voltage | 250 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | iSSW |
Control Type | toggle 3 positions |
Depth | 75 mm |
Device Short Name | iSSW |
Device Application | electrical circuit control |
IP Degree of Protection | IP20 conforming to IEC 60529 |
Mounting Mode | clip-on |
Product or Component Type | linear switch |
9 mm Pitches | 2 |
Product Name | Acti9 iSSW |
Range | Acti9 |
Relative Humidity | 95-95 % at 55-55 °C |
Mounting Support | DIN rail |
Standards | IEC 60669-1#|#IEC 60947-5-1 |
Tightening Torque | 1-1 N.m |
Wire Stripping Length | 9 mm |
Colour | white |
Tropicalisation | 2 |
Connections - Terminals | staggered tunnel terminal (downside) 2 cable(s) 0.5-2.5 mm² flexible, staggered tunnel terminal (downside) 2 cable(s) 0.5-2.5 mm² rigid without cable end |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account