
calcActive())">
ACTI9 ITLI 16A 1NO 1NF 24VAC 50-60HZ 12V
A9C30115
BHD12.53
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9C30115
ACTI9 ITLI 16A 1NO 1NF 24VAC 50-60HZ 12V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ACTI9 ITLI 16A 1NO 1NF 24VAC 50-60HZ 12V
BHD12.53
Description
impulse relay iTLI - 2P - 1NO+1NC - 16A - coil 12 VDC - 24 VAC 50/60Hz
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 16 A |
[uc] Control Circuit Voltage | 24 V AC 50/60 Hz, 12 V DC |
Ambient Air Temperature for Operation | -20-50 °C |
[ue] Rated Operational Voltage | 250 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | iTLi |
Control Type | remote and manual control#|#coil deconnection |
Depth | 60 mm |
Device Short Name | iTLi |
Device Application | changeover relay |
IP Degree of Protection | IP20 conforming to IEC 60529 (on opening), IP40 conforming to IEC 60529 (in enclosure) |
Mounting Mode | fixed |
Network Frequency | 50/60 Hz |
Poles Description | 2P |
Network Type | AC |
Product or Component Type | impulse relay |
9 mm Pitches | 2 |
Product Name | Acti9 iTL |
Range | Acti9 |
Relative Humidity | 95-95 % at 55-55 °C |
Mounting Support | DIN rail |
Standards | EN 669-2-2#|#EN 669-1 |
Tightening Torque | 1-1 N.m |
Wire Stripping Length | 11 mm |
Tropicalisation | 2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review