ACTI9 IMX 12-24VAC 12-24VDC SHUNT RELEAS
SKU :
A9A26478
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
BHD35.21
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
ACTI9 IMX 12-24VAC 12-24VDC SHUNT RELEAS
BHD35.21
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| [uc] Control Circuit Voltage | 12...24 V AC 50/60 Hz, 12...24 V DC |
| Ambient Air Temperature for Operation | -25-50 °C |
| Ambient Air Temperature for Storage | -40-85 °C |
| Comb Busbar and Distribution Block Compatibility | top and bottom: YES |
| Compatibility Code | iMX |
| Device Short Name | iMX |
| Mounting Mode | clip-on |
| Product or Component Type | shunt trip release |
| 9 mm Pitches | 2 |
| Range | Acti9 |
| Relative Humidity | 95-95 % at 55-55 °C |
| Mounting Support | DIN rail |
| Standards | EN/IEC 60947-5-1 |
| Tightening Torque | 1-1 N.m |
| Colour | white |
| Tropicalisation | 2 conforming to EN/IEC 60947-5-1 |
| Connections - Terminals | clamp terminal - 2 cable(s) 2.5-2.5 mm² - flexible with cable end, clamp terminal - 1 cable(s) 6-6 mm² - rigid, clamp terminal - 2 cable(s) 2.5-2.5 mm² - rigid, clamp terminal - 1 cable(s) 4-4 mm² - flexible |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| [uc] Control Circuit Voltage | 12...24 V AC 50/60 Hz, 12...24 V DC |
| Ambient Air Temperature for Operation | -25-50 °C |
| Ambient Air Temperature for Storage | -40-85 °C |
| Comb Busbar and Distribution Block Compatibility | top and bottom: YES |
| Compatibility Code | iMX |
| Device Short Name | iMX |
| Mounting Mode | clip-on |
| Product or Component Type | shunt trip release |
| 9 mm Pitches | 2 |
| Range | Acti9 |
| Relative Humidity | 95-95 % at 55-55 °C |
| Mounting Support | DIN rail |
| Standards | EN/IEC 60947-5-1 |
| Tightening Torque | 1-1 N.m |
| Colour | white |
| Tropicalisation | 2 conforming to EN/IEC 60947-5-1 |
| Connections - Terminals | clamp terminal - 2 cable(s) 2.5-2.5 mm² - flexible with cable end, clamp terminal - 1 cable(s) 6-6 mm² - rigid, clamp terminal - 2 cable(s) 2.5-2.5 mm² - rigid, clamp terminal - 1 cable(s) 4-4 mm² - flexible |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account