
calcActive())">
Acti9 IIL SINGLE INDICATOR LIGHT RED
A9E18320
BHD4.86
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9E18320
Acti9 IIL SINGLE INDICATOR LIGHT RED
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 IIL SINGLE INDICATOR LIGHT RED
BHD4.86
Description
Acti9 iIL single indicator light - Red - 110-230 Vac
Product Details
Activity | HDCFD |
---|---|
Ambient Air Temperature for Operation | -35-70 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Comb Busbar and Distribution Block Compatibility | upside: ProDis |
Compatibility Code | iIL |
Depth | 69.5 mm |
Device Short Name | iIL |
IP Degree of Protection | IP2, IPxx B |
Mounting Mode | fixed |
Product or Component Type | modular pilot ligth |
9 mm Pitches | 2 |
Product Name | Acti9 iIL |
Range | Acti9 |
Relative Humidity | 95-95 % at 55-55 °C |
Mounting Support | symmetrical DIN rail |
Standards | IEC 60947-5-1 |
Tightening Torque | 1-1 N.m |
Wire Stripping Length | 9 mm |
Colour | white (RAL 9003) |
Tropicalisation | 2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review