Acti9 iC60L 2P C 2A MCB

A9F94202
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Miniature circuit-breaker, Acti9 iC60L, 2P, 2 A, C curve, 15000 A (IEC 60898-1), 100 kA (IEC 60947-2)

Product Details

Activity HDCFD
[in] Rated Current 2:00 AM
[ui] Rated Insulation Voltage 500 V AC 50/60 Hz conforming to EN 60947-2 500 V AC 50/60 Hz conforming to IEC 60947-2
[uimp] Rated Impulse withstand Voltage 6 kV conforming to EN 60947-2, 6 kV conforming to IEC 60947-2
Ambient Air Temperature for Operation -35-70 °C
[ue] Rated Operational Voltage 380...415 V AC 50/60 Hz, 400 V AC 50/60 Hz, 220...240 V AC 50/60 Hz, 440 V AC 50/60 Hz, 12...133 V AC 50/60 Hz, 72...125 V DC
Ambient Air Temperature for Storage -40-85 °C
Breaking Capacity Code L
Comb Busbar and Distribution Block Compatibility top or bottom: YES
Compatibility Code iC60
Control Type toggle
Curve Code C
Breaking Capacity 15000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1, 70 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2, 100 kA Icu at 12...60 V AC 50/60 Hz conforming to EN/IEC 60947-2, 100 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 100 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 100 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 20 kA Icu at <= 125 V DC conforming to EN/IEC 60947-2
Depth 78.5 mm
Device Short Name iC60L
Device Application distribution
IP Degree of Protection IP20 conforming to IEC 60529, IP20 conforming to EN 60529
Net Weight 0.25 kg
Mechanical Durability 20000 cycles
Mounting Mode fixed
Network Frequency 50/60 Hz
Poles Description 2P
Network Type DC#|#AC
Product or Component Type miniature circuit-breaker
9 mm Pitches 4
Number of Protected Poles 2
Product Name Acti9 iC60
Range Acti9
Relative Humidity 95-95 % at 55-55 °C
Mounting Support DIN rail
Standards EN 60898-1#|#IEC 60898-1#|#IEC 60947-2#|#EN 60947-2
Tightening Torque 2-2 N.m top or bottom
Trip Unit Technology thermal-magnetic
Wire Stripping Length 14 mm for top or bottom connection
Colour white
Tropicalisation 2 conforming to IEC 60068-1
[lcs] Rated Service Breaking Capacity 100 kA 100 % conforming to EN 60947-2 - 12...133 V AC 50/60 Hz, 100 kA 100 % conforming to EN 60947-2 - 220...240 V AC 50/60 Hz, 100 kA 100 % conforming to EN 60947-2 - 380...415 V AC 50/60 Hz, 100 kA 100 % conforming to IEC 60947-2 - 12...133 V AC 50/60 Hz, 100 kA 100 % conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz, 100 kA 100 % conforming to IEC 60947-2 - 380...415 V AC 50/60 Hz, 20 kA 100 % conforming to EN 60947-2 - 72...125 V DC, 20 kA 100 % conforming to IEC 60947-2 - 72...125 V DC, 70 kA 100 % conforming to EN 60947-2 - 440 V AC 50/60 Hz, 70 kA 100 % conforming to IEC 60947-2 - 440 V AC 50/60 Hz, 7500 A 50 % conforming to EN 60898-1 - 400 V AC 50/60 Hz, 7500 A 50 % conforming to IEC 60898-1 - 400 V AC 50/60 Hz
Connections - Terminals single terminal (top or bottom) 1-25 mm² rigid, single terminal (top or bottom) 1-16 mm² flexible

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Acti9 iC60L 2P C 2A MCB
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.