
calcActive())">
Acti9 COMB BUSBAR 2P 100A 12 MODULES
A9XPH212
BHD7.95
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9XPH212
Acti9 COMB BUSBAR 2P 100A 12 MODULES
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 COMB BUSBAR 2P 100A 12 MODULES
BHD7.95
Description
Acti9 - comb busbar - 1L+N - 18 mm pitch - 12 modules - 100 A
Product Details
Activity | HDCFD |
---|---|
[ie] Rated Operational Current | 100 A at 40 °C |
[ui] Rated Insulation Voltage | 500 V AC conforming to IEC 61439-2 |
[ue] Rated Operational Voltage | 415 V AC |
IP Degree of Protection | IP20 with end-pieces and tooth covers |
Mounting Mode | horizontal |
Product or Component Type | comb busbar |
9 mm Pitches | 24 |
Range | Acti9 |
Standards | IEC 60947-7-1, IEC 61439-2 |
Colour | white (RAL 9003) |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review