
calcActive())">
ACCESSORY FOR SOURCECHANGEOVER SWITCH DO
LV429359
BHD232.32
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV429359
ACCESSORY FOR SOURCECHANGEOVER SWITCH DO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ACCESSORY FOR SOURCECHANGEOVER SWITCH DO
BHD232.32
Description
downstream coupling accessories for source changeover systems, 100 to 250 A, 4 poles
Product Details
Activity | PPCCB |
---|---|
Weight (in Kg) | 1kg |
Device Short Name | downstream coupling connector |
Product or Component Type | downstream coupling connector |
Poles Description | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review