
calcActive())">
Regulated switch power supply, modicon power supply, 1 or 2 phase, 100...500V, 24V, 3A
ABL8RPS24030
BHD310.46
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ABL8RPS24030
Regulated switch power supply, modicon power supply, 1 or 2 phase, 100...500V, 24V, 3A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Regulated switch power supply, modicon power supply, 1 or 2 phase, 100...500V, 24V, 3A
BHD310.46
Description
Regulated switch power supply, modicon power supply, 1 or 2 phase, 100...500V, 24V, 3A
Product Details
Activity | IDMST |
---|---|
Output voltage | 24 V DC |
Permissible temporary current boost | 1.5 x In (for 4 s) |
Power supply output current | 3:00 AM |
Power supply type | regulated switch mode |
Rated power in W | 72 W |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review