
calcActive())">
Miniature circuit breaker (MCB), Acti9 C60H-DC, 2P, 15A, C curve, 6kA (IEC/EN 60947-2)
A9N61530
BHD26.15
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9N61530
Miniature circuit breaker (MCB), Acti9 C60H-DC, 2P, 15A, C curve, 6kA (IEC/EN 60947-2)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature circuit breaker (MCB), Acti9 C60H-DC, 2P, 15A, C curve, 6kA (IEC/EN 60947-2)
BHD26.15
Description
Miniature circuit breaker (MCB), Acti9 C60H-DC, 2P, 15A, C curve, 6kA (IEC/EN 60947-2)
Product Details
Activity | HDCFD |
---|---|
Device Short Name | C60H-DC |
Device Application | distribution |
Curve Code | C |
Network Type | DC |
Number of Protected Poles | 2 |
Range | Acti9 |
Poles Description | 2P |
Breaking capacity | 10 kA Icu at 440 V DC conforming to EN 60947-2 - 10 kA Icu at 440 V DC conforming to IEC 60947-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account