
calcActive())">
iPRD20r modular surge arrester - 1P + N - 350V - with remote transfert
A9L20501
BHD38.41
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9L20501
iPRD20r modular surge arrester - 1P + N - 350V - with remote transfert
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
iPRD20r modular surge arrester - 1P + N - 350V - with remote transfert
BHD38.41
Description
iPRD20r modular surge arrester - 1P + N - 350V - with remote transfert
Product Details
Activity | HDCFD |
---|---|
Earthing System | TN-S - TT |
Device Short Name | iPRD20r |
Device Application | distribution |
Range | Acti9 |
Poles Description | 1P + N |
Standards | EN 61643-11:2012 - IEC 61643-11:2011 |
Quality labels | KEMA-KEUR - NF |
Remote signalling | with |
Signal contacts composition | 1 SD (1 C/O) |
Surge arrester type | electrical distribution network |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account