
calcActive())">
Miniature circuit breaker (MCB), Acti9 iC60L, 2P, 4A, K curve, 15000A (IEC/EN 60947-2), 100kA (IEC/EN 60947-2)
A9F95204
BHD60.29
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9F95204
Miniature circuit breaker (MCB), Acti9 iC60L, 2P, 4A, K curve, 15000A (IEC/EN 60947-2), 100kA (IEC/EN 60947-2)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature circuit breaker (MCB), Acti9 iC60L, 2P, 4A, K curve, 15000A (IEC/EN 60947-2), 100kA (IEC/EN 60947-2)
BHD60.29
Description
Miniature circuit breaker (MCB), Acti9 iC60L, 2P, 4A, K curve, 15000A (IEC/EN 60947-2), 100kA (IEC/EN 60947-2)
Product Details
Activity | HDCFD |
---|---|
Device Short Name | iC60L |
Device Application | distribution |
Curve Code | K |
Network Type | AC - DC |
Number of Protected Poles | 2 |
Range | Acti9 |
Poles Description | 2P |
Standards | EN 60947-2 - IEC 60947-2 |
Breaking capacity | 100 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2 - 100 kA Icu at 12...60 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account