
calcActive())">
Miniature circuit breaker (MCB), Acti9 iC60H Disbo, 1P, 16A, D curve, 10000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2)
A9F55116
BHD4.82
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9F55116
Miniature circuit breaker (MCB), Acti9 iC60H Disbo, 1P, 16A, D curve, 10000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature circuit breaker (MCB), Acti9 iC60H Disbo, 1P, 16A, D curve, 10000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2)
BHD4.82
Description
Miniature circuit breaker (MCB), Acti9 iC60H Disbo, 1P, 16A, D curve, 10000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2)
Product Details
Activity | HDCFD |
---|---|
Device Short Name | iC60H |
Curve Code | D |
Network Type | AC |
Number of Protected Poles | 1 |
Range | Acti9 |
Poles Description | 1P |
Breaking capacity | 10000 A Icn at 240 V AC 50/60 Hz conforming to EN/IEC 60898-1 - 15 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account