
calcActive())">
Miniature circuit breaker (MCB), Acti9 iC60N Disbo, 1P, 2A, B curve, 6000A (IEC/EN 60898-1), 50kA (IEC/EN 60947-2)
A9F43102
BHD7.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9F43102
Miniature circuit breaker (MCB), Acti9 iC60N Disbo, 1P, 2A, B curve, 6000A (IEC/EN 60898-1), 50kA (IEC/EN 60947-2)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature circuit breaker (MCB), Acti9 iC60N Disbo, 1P, 2A, B curve, 6000A (IEC/EN 60898-1), 50kA (IEC/EN 60947-2)
BHD7.30
Description
Miniature circuit breaker (MCB), Acti9 iC60N Disbo, 1P, 2A, B curve, 6000A (IEC/EN 60898-1), 50kA (IEC/EN 60947-2)
Product Details
Activity | HDCFD |
---|---|
Device Short Name | IC60N |
Curve Code | B |
Network Type | AC |
Number of Protected Poles | 1 |
Range | Acti9 |
Poles Description | 1P |
Breaking capacity | 10 kA Icu at 60...72 V DC conforming to EN/IEC 60947-2 - 15 kA Icu at 12...60 V DC conforming to EN/IEC 60947-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account