
calcActive())">
782H Hermetically Sealed Relay, 4 NO, 5A
782XDXH21-24D
BHD37.52
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

782XDXH21-24D
782H Hermetically Sealed Relay, 4 NO, 5A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
782H Hermetically Sealed Relay, 4 NO, 5A
BHD37.52
Description
Hermetically sealed plug in relays, Harmony, 5A, 4 CO, 24V DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Dielectric Strength | 1600 V AC between coil and contact, 1600 V AC between poles |
Maximum Switching Voltage | 240 V AC |
Shock Resistance | 10 gn |
Mechanical Durability | 10000000 cycles |
Net Weight | 45 g |
Vibration Resistance | 6 gn (f = 10-55 Hz) |
Weight (in Kg) | 3.6 kg |
Ambient Air Temperature for Storage | -60-85 °C |
Connections - Terminals | plug in |
[in] Rated Current | 5 A |
[uc] Control Circuit Voltage | 24 V |
Minimum Switching Current | 500 mA at 12 V AC, 500 mA at 12 V DC |
Ambient Air Temperature for Operation | -45-70 °C |
Product or Component Type | plug-in relay |
Width | 22.75 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review