
calcActive())">
5 RJ45/RJ45 MALE CORD L=3 M
TRV00830
BHD36.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TRV00830
5 RJ45/RJ45 MALE CORD L=3 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
5 RJ45/RJ45 MALE CORD L=3 M
BHD36.40
Description
Communication cable, ComPacT, MasterPact, 2 x RJ45 male connectors, 3m length, set of 5 parts
Product Details
Range | ComPact |
---|---|
Activity | PPACB |
Weight (in Kg) | 14 kg |
Device Short Name | RJ45 male cord L = 3 m |
Compatibility Code | RJ45 male cord L = 3 m |
Product or Component Type | communication cable |
Range | ComPacT |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review