
calcActive())">
45A 250V 1G DP SW W- NE AS
KB31DR45N_AS
BHD10.91
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB31DR45N_AS
45A 250V 1G DP SW W- NE AS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
45A 250V 1G DP SW W- NE AS
BHD10.91
Description
Vivace 45A 250V Double Pole Switch with Neon,Aluminium Silver
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
[ue] Rated Operational Voltage | 250 V AC |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 16 mm² |
Colour Tint | aluminium silver |
Connections - Terminals | pillar terminal |
Product or Component Type | switch |
Width | 86 mm |
Range | Vivace |
Height | 86 mm |
Embedding Depth | 47 mm |
Number of Gangs | 2 gangs |
Range of Product | Vivace |
Rated Current | 45 A at 250 V AC, inductive, 45 A at 250 V AC, resistive |
Relative Humidity | 0-95 % |
Standards | MS IEC 60669-1#|#SS 227 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review