
calcActive())">
4 vert. uprights SF 2000
NSYSFV20
BHD127.79
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSFV20
4 vert. uprights SF 2000
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
4 vert. uprights SF 2000
BHD127.79
Description
Set of 4 vertical uprights for Spacial SF enclosure. Height: 2000 mm. RAL 7035.
Product Details
Range | Spacial |
---|---|
Activity | PPUES |
Weight (in Kg) | 1kg |
Height | 2000 mm |
Device Application | multi-purpose |
Accessory / Separate Part Category | mounting accessory |
Fixing Mode | by screws - screw type M8 |
Device Composition | 4 upright |
Range Compatibility | Spacial framework kit, Spacial rear panel, Spacial side panel |
Range | Spacial |
Surface Finish | textured epoxy polyester |
Width | 45 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review