
calcActive())">
3PH OV AND UV RLY 220-480VAC BET 2PH 2CO
RM35UB330
BHD40.71
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RM35UB330
3PH OV AND UV RLY 220-480VAC BET 2PH 2CO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
3PH OV AND UV RLY 220-480VAC BET 2PH 2CO
BHD40.71
Description
Modular 3 phaseVoltage control relay, Harmony, 5A, 2CO, 220…480V AC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Dielectric Test Voltage | 2 kV, 1 min AC 50 Hz |
Directives | 73/23/EEC - low voltage directive#|#89/336/EEC - electromagnetic compatibility |
Functionality | overvoltage and undervoltage detection |
Hysteresis | 2-2 % |
Maximum Measuring Cycle | 150 ms measurement cycle as true rms value |
Maximum Switching Voltage | 250 V AC/DC |
Shock Resistance | 5 gn conforming to IEC 60068-2-27 |
Measurement Error | < 1 % over the whole range with voltage variation, 0.05 %/°C with temperature variation |
Measurement Range | 194...528 V voltage AC 50/60 Hz |
Mounting Support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
Nominal Output Current | 5 A |
Mechanical Durability | 30000000 cycles |
Overvoltage Category | III conforming to IEC 60664-1 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Power Consumption in VA | 0-22 VA at 400 V AC 50 Hz |
Net Weight | 0.08 kg |
Relative Humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
Relay Monitored Parameters | overvoltage and undervoltage between phases |
Relay Name | RM35UB3 |
Relay Type | voltage control relay |
Repeat Accuracy | +/- 0.5 % for input and measurement circuit, +/- 1 % for time delay |
Reset Time | 1500 ms time delay |
Safety Reliability Data | B10d = 300000#|#MTTFd = 319.6 years |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Vibration Resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6, 1 gn (f= 57.6-150 Hz) conforming to IEC 60255-21-1 |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-70 °C |
Maximum Switching Current | 5 A AC/DC |
[us] Rated Supply Voltage | 220...480 V AC 50/60 Hz +/- 10 % |
Compatibility Code | RM3 |
Connections - Terminals | screw connectors |
Insulation Resistance | > 500 MOhm at 500 V DC conforming to IEC 60255-5, > 500 MOhm at 500 V DC conforming to IEC 60664-1 |
Local Signalling | LED (green) for power ON, LED (yellow) for relay ON |
[in] Rated Current | 5 A |
[uc] Control Circuit Voltage | 220...480 V |
Housing Material | self-extinguishing plastic |
Minimum Switching Current | 10 mA at 5 V DC |
Ambient Air Temperature for Operation | -20-50 °C |
Product or Component Type | voltage control relay |
Width | 35 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review