
calcActive())">
3P SPREADER 52.5MM PH BARRIERS INV/IN
LV432490
BHD28.72
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV432490
3P SPREADER 52.5MM PH BARRIERS INV/IN
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
3P SPREADER 52.5MM PH BARRIERS INV/IN
BHD28.72
Description
Terminal extensions, ComPacT NSX 400/630, spreaders 45mm to 52.5mm pitch, set of 3 parts
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 1kg |
Connection Pitch | 52.5 mm |
[in] Rated Current | 630-630 A |
Mounting Position | straight |
Product or Component Type | spreader |
Range | ComPacT |
Poles Description | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review