
calcActive())">
3P CONTACTOR 9A AC3 4KW 24VDC COIL
LP1K0901BD
BHD11.91
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LP1K0901BD
3P CONTACTOR 9A AC3 4KW 24VDC COIL
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
3P CONTACTOR 9A AC3 4KW 24VDC COIL
BHD11.91
Description
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 9A, 1NC aux, 24V DC coil,screw clamps
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 1kg |
[ith] Conventional Free Air Thermal Current | 20 A (at 50 °C) for power circuit, 10 A (at 50 °C) for signalling circuit |
Pole Contact Composition | 3 NO |
[ue] Rated Operational Voltage | power circuit: 690 V AC 50/60 Hz, signalling circuit: <= 690 V AC 50/60 Hz |
Product or Component Type | contactor |
Range | TeSys |
Control Circuit Voltage Limits | operational: 0.8...1.15 Uc (at <50 °C), drop-out: 0.1...0.75 Uc (at <50 °C) |
Maximum Operating Rate | 3600 cyc/h |
Operating Time | 30...40 ms coil energisation and NO closing, 10 ms coil de-energisation and NO opening |
Poles Description | 3P |
Operating Altitude | 2000 m without derating |
Net Weight | 0.225 kg |
Mechanical Durability | 10 Mcycles |
Utilisation Category | AC-1#|#AC-4#|#AC-3#|#AC-3e |
Ambient Air Temperature for Operation | -25-50 °C |
[uimp] Rated Impulse withstand Voltage | 8 kV |
Ambient Air Temperature for Storage | -50-80 °C |
[ie] Rated Operational Current | 20 A (at <50 °C) at <= 440 V AC AC-1 for power circuit, 9 A at <= 440 V AC AC-3 for power circuit, 16 A (at <70 °C) at 690 V AC AC-1 for power circuit, 9 A at <= 440 V AC AC-3e for power circuit |
Compatibility Code | LP1K |
Product Certifications | UL#|#CSA#|#UKCA |
[ui] Rated Insulation Voltage | power circuit: 600 V conforming to UL 508, power circuit: 690 V conforming to IEC 60947-4-1, signalling circuit: 690 V conforming to IEC 60947-4-1, signalling circuit: 690 V conforming to IEC 60947-5-1, signalling circuit: 600 V conforming to UL 508, power circuit: 600 V conforming to CSA C22.2 No 14, signalling circuit: 600 V conforming to CSA C22.2 No 14 |
Height | 58 mm |
Depth | 57 mm |
Width | 45 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account