
calcActive())">
3 STEEL CONNECTORS 1X 1.5-95MM²
LV429242
BHD8.02
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV429242
3 STEEL CONNECTORS 1X 1.5-95MM²
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
3 STEEL CONNECTORS 1X 1.5-95MM²
BHD8.02
Description
Steel bare cable connectors, ComPacT NSX, for 1 cable 1.5mm² to 95mm², 160A, set of 3 parts
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 1kg |
[in] Rated Current | 250-250 A |
Product or Component Type | bare cable connector |
Range | ComPacT |
Poles Description | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review