
calcActive())">
3 PHASE VOLTAGE CONTROL RELAY RM22-TR -
RM22TR31
BHD34.37
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RM22TR31
3 PHASE VOLTAGE CONTROL RELAY RM22-TR -
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
3 PHASE VOLTAGE CONTROL RELAY RM22-TR -
BHD34.37
Description
Modular 3 phaseVoltage control relay, Harmony, 8A, 2CO, 200…240V AC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Dielectric Test Voltage | 2.5 kV, 1 min AC 50 Hz conforming to IEC 60255-27 |
Hysteresis | 2-2 % fixed of selectable |
Immunity to Microbreaks | 10 ms |
Maximum Measuring Cycle | 150 ms measurement cycle as true rms value |
Maximum Switching Voltage | 250 V AC |
Shock Resistance | 15 gn (duration = 11 ms) for not in operation conforming to IEC 60068-2-27, 5 gn (duration = 11 ms) for in operation conforming to IEC 60068-2-27 |
Measurement Error | < 1 % over the whole range with voltage variation, < 0.05 %/°C with temperature variation |
Measurement Range | 200...240 V voltage AC |
Mounting Position | any position |
Mounting Support | 35 mm DIN rail conforming to EN/IEC 60715 |
Mechanical Durability | 10000000 cycles |
Overvoltage Category | III conforming to IEC 60664-1, III conforming to UL 508 |
Pollution Degree | 3 conforming to IEC 60664-1, 3 conforming to UL 508 |
Power Consumption in VA | 10-10 VA at 240 V AC 60 Hz |
Net Weight | 0.09 kg |
Relative Humidity | 93-97 % at 25-55 °C conforming to IEC 60068-2-30 |
Relay Monitored Parameters | phase sequence#|#phase failure detection#|#overvoltage and undervoltage detection |
Relay Name | RM22TR |
Relay Type | control relay |
Repeat Accuracy | +/- 0.5 % for input and measurement circuit, +/- 3 % for time delay |
Reset Time | 1500 ms at maximum voltage |
Safety Reliability Data | MTTFd = 388.1 years#|#B10d = 350000 |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Vibration Resistance | 0.075 mm (f= 10-58.1 Hz) not in operation conforming to IEC 60068-2-6, 1 gn (f= 10-58.1 Hz) not in operation conforming to IEC 60068-2-6, 0.035 mm (f= 58.1-150 Hz) in operation conforming to IEC 60068-2-6, 0.5 gn (f= 58.1-150 Hz) in operation conforming to IEC 60068-2-6 |
Weight (in Kg) | 2.8 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Maximum Switching Current | 8 A AC |
[us] Rated Supply Voltage | 200...240 V AC |
Compatibility Code | RM22 |
Connections - Terminals | screw connectors |
Insulation Resistance | > 100 MOhm at 500 V DC conforming to IEC 60255-27 |
Status LED | LED (yellow) relay ON, LED (green) power ON |
[in] Rated Current | 8 A |
[uc] Control Circuit Voltage | 200...240 V |
Housing Material | self-extinguishing plastic |
Minimum Switching Current | 10 mA at 5 V DC |
Ambient Air Temperature for Operation | -20-50 °C at 60 Hz, -20-60 °C at 50 Hz AC/DC |
Product or Component Type | 3-phase control relay |
Width | 22.5 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review