
calcActive())">
3 CONNECTORS 1X 120-185MM²
LV429259
BHD16.02
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV429259
3 CONNECTORS 1X 120-185MM²
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
3 CONNECTORS 1X 120-185MM²
BHD16.02
Description
Aluminium bare cable connectors, ComPacT NSX, for 1 cable 120mm² to 185mm², 250A, set of 3 parts
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 180 g |
[in] Rated Current | 250-250 A |
Product or Component Type | bare cable connector |
Range | ComPacT |
Poles Description | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account